IESNA:LM-63-2002
[TEST]P940270
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17090
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1559 1549.2 1528.8 1511 1506.5 1508.3 1513.6 1523.4 1532.3 1535
1535.9 1549.2 1576.7 1622 1697.5 1804.1 1933.8 2090.2 2290 2528.1
2798.1 3128.6 3529.2 3984.9 4475.2 5002 5507.4 5742.8 5398.1 4171.4
2269.6 640.5 196.3 116.4 66.6 27.5 0
1559 1553.6 1532.3 1514.5 1510.1 1511 1516.3 1526.1 1534.1 1536.7
1538.5 1552.7 1579.4 1627.4 1701.1 1808.6 1940 2097.3 2302.5 2540.5
2819.4 3159.7 3576.3 4022.2 4521.4 5061.5 5556.3 5769.5 5344 4078.1
2163.9 600.5 190.1 106.6 62.2 24.9 0
1559 1551.8 1531.4 1512.8 1504.8 1505.7 1508.3 1513.6 1517.2 1520.8
1526.1 1541.2 1569.6 1614.9 1689.5 1788.1 1914.3 2063.5 2256.3 2491.7
2785.7 3153.4 3585.1 4064.8 4562.3 5089.9 5588.2 5847.6 5532.3 4405
2615.1 964.7 257.6 127.9 75.5 29.3 0
1559 1548.3 1528.8 1508.3 1497.7 1495 1496.8 1497.7 1497.7 1503.9
1512.8 1529.6 1558.1 1602.5 1666.4 1760.6 1885.8 2038.6 2231.4 2465.9
2783.9 3164.1 3649.1 4195.4 4755 5304 5816.5 6106.1 5946.2 5113
3510.5 1698.4 511.7 186.5 90.6 28.4 0
1559 1548.3 1529.6 1508.3 1495 1492.3 1494.1 1494.1 1494.1 1501.2
1517.2 1532.3 1556.3 1594.5 1652.2 1739.3 1865.4 2022.6 2216.3 2463.2
2789.2 3223.6 3784.1 4447.7 5129.9 5741 6234 6546.7 6584 6157.6
4910.5 2953.6 1254.3 319.8 107.5 24.9 0
1559 1545.6 1527 1505.7 1491.4 1488.8 1491.4 1495 1495 1502.1
1519 1531.4 1550.1 1590.9 1652.2 1739.3 1861.9 2022.6 2219.8 2480.1
2820.3 3287.6 3914.7 4679.5 5455.9 6130.1 6624 6991.7 7217.4 7073.5
6131 4304.7 2061.7 647.6 137.7 32 0
1559 1548.3 1528.8 1506.5 1492.3 1488.8 1490.6 1494.1 1494.1 1501.2
1517.2 1534.1 1558.1 1597.1 1657.6 1746.4 1870.7 2027.1 2222.5 2469.5
2795.5 3230.7 3793.9 4447.7 5122.8 5747.2 6262.5 6621.3 6669.3 6200.3
5023.3 3067.3 1205.4 310.9 89.7 24 0
1559 1550.1 1531.4 1509.2 1495 1491.4 1494.1 1496.8 1499.4 1506.5
1518.1 1536.7 1566.9 1612.2 1677.1 1766.8 1893.8 2048.4 2241.2 2482.8
2802.6 3205.8 3693.5 4225.6 4770.1 5320 5841.4 6133.7 5933.8 5153
3610.9 1735.7 517.9 194.5 92.4 28.4 0
1559 1552.7 1533.2 1511.9 1500.3 1498.5 1502.1 1509.2 1515.4 1521.6
1529.6 1545.6 1576.7 1625.6 1698.4 1798.8 1924 2075.9 2266 2496.1
2787.5 3149 3572.7 4035.5 4518.7 5041.1 5554.5 5813 5541.2 4608.5
2911.8 1144.1 327.8 156.3 83.5 33.8 0
1559 1554.5 1534.1 1512.8 1503 1502.1 1508.3 1520.8 1531.4 1537.6
1543.9 1559.8 1589.2 1638.9 1715.3 1822.8 1954.2 2113.2 2308.7 2545
2818.5 3158.8 3550.5 3990.2 4457.4 4975.3 5468.3 5662 5296 4111
2252.7 678.7 207 104.8 56 22.2 0
1559 1553.6 1534.1 1512.8 1503 1503 1509.2 1520.8 1532.3 1537.6
1543 1556.3 1586.5 1633.6 1709.1 1813.9 1944.5 2110.6 2306.9 2530.7
2799.9 3125.9 3515.9 3958.2 4404.2 4922 5425.7 5663.7 5354.6 4234.5
2399.3 754.2 218.5 113.7 58.6 20.4 0
